Emparro ACCUcontrol
Holder gang i maskinerne
Emparro ACCUcontrol UPS modulet er en del af Emparro strømforsyningssytemet. I tilfælde af strømnedbrud, går den autoamtisk over på batteridrift og forhindrer dermed driftsstop. At investere i et UPS system betaler sig ofte tilbage allerede første gang et driftsstop afværges.
External lead batteries with a capacity of up to 40 Ah ensure a long-lasting bridging period. The UPS module is available for 20 A or 40 A systems. Emparro ACCUcontrol can be assembled without the use of tools and is maintenance free. Because it is only 65mm wide, the 20A model needs very little space in the control cabinet.